e-catalogue 2024

684651/D

Weatherproof 24m LED Exit sign - single sided running man left with NiMh battery - DALI

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001457800
Item Dimensions 381.0mmW x 191.0mmH x 131.0mmD

Description

A 24m viewing distance IP65 exit sign with NiMh battery technology. Designed for wall installations.

  • Mode of operation: Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 4.1W
  • Inrush Current: 10A
  • LED Service Life (LSL): 50,000 hours
  • Battery: NiMh 4.8V 2Ah
  • Operating temperature: 10° to 40°
  • IP rating: IP65, IK rating: IK08
  • Construction: Polycarbonate
  • Mounting: Wall
  • Photometric classification: C0 - D3.2 | C90 - E2
  • Compliance: AS/NZS 2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001457800

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.