686206/D
Description
A 24m viewing distance exit sign with slide connect bracket, robust design with Nickel Metal Hydride (NiMh) battery technology. This 'One box solution' can be wall or ceiling mounted.
- Mode of operation: Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 3W
- Inrush Current: 10A
- Light Source Life (LSL): 50,000 hours
- Battery: NiMh 4.8V 2Ah
- Operating temperature: 10° to 40°
- IP rating: IP20
- Construction: ABS body and Polycarbonate diffuser
- Mounting: Surface mounted for wall or ceiling
- Photometric classification: NA
- Compliance: AS/NZS 2293, AS/NZS60598
- Designed & Manufactured in Australia
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001457541 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |