684853/D
Description
A D50 LED Satellite with NiMh battery technology. Designed for surface mount installations.
- Mode of operation: Non-Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 3.3W
- Light Source Life (LSL): 100,000 hours
- Battery: NiMh 6.0V 4000mAh
- Operating temperature: 10° to 40°
- IP rating: IP20
- Construction: Polycarbonate (Satellite head), Steel (enclosure)
- Mounting: surface
- Photometric classification: C0 | C90 - D50
- Compliance: AS/NZS2293, AS/NZS60598
- Designed & Manufactured in Australia
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001457602 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |