e-catalogue 2024

684488/D

Large 48m LED Exit sign - single sided running man right with NiMh battery - DALI

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001457756
Item Dimensions 620.0mmW x 417.0mmH x 122.0mmD

Description

A 48m viewing distance exit sign with Nickel Metal Hydride (NiMh) battery technology. Designed for wall or ceiling installations.

  • Mode of operation: Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 4.1W
  • Inrush Current: 12A
  • Light Source Life (LSL): 50,000 hours
  • Battery: NiMh 4.8V 2Ah
  • Operating temperature: 10° to 40°
  • IP rating: IP20
  • Construction: Zinc coated steel finished in white powder coat and Acrylic diffuser
  • Mounting: Ceiling
  • Photometric classification: C0 - D12.5 | C90 - C12.5
  • Compliance: AS/NZS2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 1 Year Warranty

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 5270.0

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.