e-catalogue 2024

Description

A Weatherproof LED Batten with GRP body and PC diffuser with with Nickel Metal Hydride (NiMh) battery technology. Designed for wall or ceiling installations.

  • Mode of operation: Switched Maintained
  • Supply voltage: 240V a.c 50Hz
  • Lumen Output: 3000lm Mains mode, 660lm EM mode
  • Power consumption: 29W MAINS + 4.8W EM = 33.8W
  • LED Colour Temp: 4000K, CRI >80
  • Light Source Life (LSL): 50,000 hours
  • Inrush Current: 47A
  • Battery: NiMh 6V 4Ah
  • Operating temperature: 10° to 40°
  • IP rating: IP65, IK rating: IK09
  • Construction: Glass Reinforced polyester (GRP) body and Polycarbonate (PC) diffuser, 316 Stainless Steel clips
  • Mounting: Surface mounted for wall or ceiling
  • Photometric classification: C0 - D125 | C90 - C100
  • Compliance: AS/NZS2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001457862

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.