684670/D
Description
A 32m viewing distance IP65 exit sign with NiMh battery technology. Designed for wall installations.
- Mode of operation: Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 4.1W
- Inrush Current: 10A
- LED Service Life (LSL): 50,000 hours
- Battery: NiMh 4.8V 2Ah
- Operating temperature: 10° to 40°
- IP rating: IP65, IK rating: IK08
- Construction: Polycarbonate
- Mounting: Wall
- Photometric classification: C0 - E2.5 | C90 - E1.6
- Compliance: AS/NZS 2293, AS/NZS60598
- Designed & Manufactured in Australia
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001457824 |
Documentation
Data Sheets & Others | |
Instruction Sheets |