684481/D
Description
A 32m viewing distance exit sign with Nickel Metal Hydride (NiMh) battery technology. Designed for wall or ceiling installations.
- Mode of operation: Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 4.1W
- Inrush Current: 12A
- Light Source Life (LSL): 50,000 hours
- Battery: NiMh 4.8V 2Ah
- Operating temperature: 10° to 40°
- IP rating: IP20
- Construction: Zinc coated steel finished in white powder coat and Acrylic diffuser
- Mounting: Ceiling
- Photometric classification: C0 - D12.5 | C90 - C12.5
- Compliance: AS/NZS2293, AS/NZS60598
- Designed & Manufactured in Australia
- 1 Year Warranty
Volumetrics
Contents | Net Weight | Gross Weight | |
---|---|---|---|
Base Unit | 1 | 4850.0 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |