EV803PIRWE
Description
The HPM VIVO grid plate with PIR sensor is a sleek and functional switch plate that features a motion sensor that switches on the light automatically when a presence is detected. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste.
- 3 Wire
- Manual override mode
- Sleek & Square
- Easy and Fast installation
- 5 meters detection range
- 5 amp
- Oval fixing points making it easier to adjust when installing
- 4 corner fixing options
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001466338 | 131.0mmW x 264.0mmH x 40.0mmD | 85.2 | |
Inner Carton | 5 | 9321001467588 | 174.0mmW x 124.0mmH x 163.0mmD | 0.53 | |
Outer Carton | 60 | 9321001468806 | 272.0mmW x 515.0mmH x 387.0mmD | 7.51 |
Documentation
Brochures | |
Declaration of Conformity |