e-catalogue 2024

404938

Legrand 2P 12 Module Prong-Type Supply Busbar

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245064049382
Item Dimensions 25.0mmW x 214.0mmH x 11.0mmD

Description

Legrand offers optimised distribution solutions that allows for the various switchgear and protection devices of the electrical panel for residential or commercial applications to adapt to the challenges during installation. The 2 pole prong type can supply a row or a group of DX³ / TX³ devices from the top or bottom, and can also be cut to adapt to different situations.

  • Supply busbars prong type
  • Phase only
  • 90A max rating
  • Comes fitted with End cap part no 4 049 94
  • 12 modules
  • Compatible with pole protection part no 4 049 88
  • Compatible with pole protection part no 4 049 94

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064049382 214.0mmW x 10.0mmH x 30.0mmD 66.0
Inner Carton 10 90.0mmW x 92.0mmH x 228.0mmD 0.77
Outer Carton 60 263.0mmW x 215.0mmH x 328.0mmD 4.41
Pallet 2800

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.