404939
Description
Legrand offers optimised distribution solutions that allows for the various switchgear and protection devices of the electrical panel for residential or commercial applications to adapt to the challenges during installation. The 2 pole prong type can supply a row or a group of DX³ / TX³ devices from the top or bottom, and can also be cut to adapt to different situations.
- Supply busbars prong type
- Phase only
- 100A max rating
- 1 meter
- Compatible with pole protection part no 4 049 88
- Compatible with pole protection part no 4 049 94
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245064049399 | |||
Inner Carton | 10 | ||||
Outer Carton | 10 | 110.0mmW x 65.0mmH x 1045.0mmD | 5.0 | ||
Pallet | 320 |
Documentation
Data Sheets & Others |