e-catalogue 2024

404905

Legrand Universal 1P+N or 1P Supply Busbars Entry Terminal

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245064049054
Item Dimensions 17.5mmW x 37.0mmH x 19.0mmD

Description

This Entry Terminal accessory offers time-saving benefits during installation by improving the process of screw fastening and ensuring additional safety. It can be conveniently installed on the supply busbar to facilitate a complete row of power distribution.

  • Entry terminals
  • Cross section: 4 to 25 mm² - IP 2X
  • For universal single pole + neutral or single pole supply busbars
  • Power supply at the rear of the busbar for all devices with moving cage terminals
  • Power supply at the front of the busbar for all devices with fixed cage terminals

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064049054
Inner Carton 20 58.0mmW x 89.0mmH x 101.0mmD 0.28
Outer Carton 400 298.0mmW x 114.0mmH x 398.0mmD 5.94
Pallet 8000

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.