e-catalogue 2024

LMR16703KWE

HPM MR16 12V 7W LED Warm White Downlight 70mm White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001449300
Item Dimensions 93.0mmW x 85.0mmH x 93.0mmD
Video youtube

Description

This patented energy efficient MR16 retrofit LED downlight has been designed as a DIY upgrade to existing MR16 halogen downlights. Compatible with all leading brands of transformers on the market, choose this simple and safe solution for a great light output and energy saving.

  • Easy DIY replacement
  • Low power consumption 7W
  • IP44 Weatherproof
  • Lifespan: 35,000h
  • Cut-out-size: Ø70mm
  • Beam angle: 85°
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001449300 105.0mmW x 105.0mmH x 105.0mmD 144.0 235.0
Inner Carton 16 9321001455882
Outer Carton 64 9321001455929
Pallet 768

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.