LMR16704KWE
Description
This patented energy efficient MR16 retrofit LED downlight has been designed as a DIY upgrade to existing MR16 halogen downlights. Compatible with all leading brands of transformers on the market, choose this simple and safe solution for a great light output and energy saving.
- Easy DIY replacement
- Low power consumption 7W
- IP44 Weatherproof
- Lifespan: 35,000h
- Cut-out-size: Ø70mm
- Beam angle: 85°
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001449317 | 105.0mmW x 105.0mmH x 105.0mmD | 144.0 | 235.0 |
Inner Carton | 16 | 9321001455899 | |||
Outer Carton | 64 | 9321001455936 | |||
Pallet | 768 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity |