e-catalogue 2024

572736

Arteor hotel equipment - BUS/SCS - Radio Frequency Identification Device (RFID) keycard switch - 2 modules - magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245065727364

Description

Hotel room power supply key card switch, available in the basic or in the RFID version (13.56 MHz frequency key card recognition).

  • Arteor™ hotel equipment - BUS/SCS
  • Operating temperature: (-10) – (+45) °C
  • RFID key card frequency: 13.56 MHz
  • Stand-by absorption: 5 mA
  • Max. absorption: 6 mA
  • Power supply from SCS BUS: 18-27 V a.c.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245065727364
Inner Carton 1 9321001476344
Outer Carton 20 9321001476351

Documentation

icon Data Sheets & Others
icon Range Guide
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.