e-catalogue 2024

574037

BUS/KNX motion sensor Arteor - for small environment - surface mounting - IP 41 - 180° passive infrared detection - range 8 m - white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414970376893

Description

The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.

  • Lighting Management - BUS/KNX sensors
  • Constantly check for presence and light levels, switching OFF as soon as the natural light level is sufficient
  • Switch ON and OFF automatically
  • Accurate set-up on site with configuration device
  • Connected directly to BUS/KNX cable (supplied with tap-off connector)
  • The detector must be programmed using ETS software
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3414970376893
Outer Carton 20 3414970476289

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.