e-catalogue 2024

EM770/32RANGEBL

Excel Life - Engraved rocker switch mechanism 1 way 32A 240V a.c. RANGE engraved black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001461548

Description

  • Excellent switching action - superior make or break contact
  • Rated 32A
  • Clear engraving on mechanism allows for easy identification of function
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001461548
Inner Carton 10 9321001461630
Outer Carton 120 9321001461722

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.