e-catalogue 2024

048918

BUS/KNX presence sensor - ceiling mounted - IP 20 - 360° passive infrared and ultrasound detection - 8 m

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060489182

Description

  • Lighting Management - BUS/KNX sensors
  • Constantly check for presence and light levels, switching OFF as soon as the natural light level is sufficient
  • Switch ON and OFF automatically
  • Accurate set-up on site with configuration device
  • Connected directly to BUS/KNX cable (supplied with tap-off connector)
  • The detector must be programmed using ETS software
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060489182
Outer Carton 10 3414970476227

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.