EFIL100SQWE
Description
This HPM Inline Exhaust Fan Kit is engineered for versatile functionality, effectively removing steam and odors from bathrooms and venting them outside through an eave outlet. It also serves as an ideal choice for redistributing air from one room to another, aiding in heat distribution. With the fan engine discreetly installed in the ceiling, well-separated from the inlet, this inline design permits the mounting of the inlet grille in wet areas, including locations near bathroom splash zones or even above showers, ensuring efficient performance in moisture-prone spaces.
- Ideal use for air extraction and air transfer
- 2 Speed switch
- Strong air extraction, 255m3 /h
- Easy plug-in connection
- 1 meter power cord length
- IP44 weatherproof
- Appliance Class: Class II
- Cut out 110mm
- Power rating: 30W
- Kit includes: Inline fan, 5m duct, 2 x internal grilles, 1 x external grille
- 5 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001448877 | 380.0mmW x 330.0mmH x 250.0mmD | 1900.0 | 2527.0 |
Outer Carton | 2 | 9321001458302 | 685.0mmW x 410.0mmH x 275.0mmD | 3.8 | 5.3 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |