630S01BL
Description
HPM movement sensor auto mode only. Easy surface mount installation. It will detect a person within a 12m range. Very low power consumption. Made from a durable material, this product is ideal for for hallways, walk-in wardrobes & garages.
- Passive infared technology (PIR)
- Ideally, the sensor should be mounted 1.8m to 2.5m above the area to be scanned
- Always mount the sensor in a sheltered position, i.e. under the eaves of the house.
- Ideal for hallways, walk-in wardrobes & garages
- 12 metre detection range
- Lux Adjustment Range 3 lux to 2000 lux
- Weatherproof IP44
- 180° view angle
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001463658 | 78.0mmW x 71.0mmH x 61.0mmD | 60.0 | 100.0 |
Outer Carton | 50 | 9321001463696 | 415.0mmW x 160.0mmH x 340.0mmD | 3.0 | 5.0 |
Documentation
Instruction Sheets |