EFD01RDWE
Description
Keep your home comfortable and well-ventilated with the HPM Ducted Exhaust Fan. This high-performance fan is designed to be ducted outside, using durable flexible aluminium ducting. Its strong, high-quality motor ensures that it lasts longer, operates quieter, and can withstand higher temperatures, all while providing maximum airflow where you need it most.
- Ideal for bathrooms, kitchens and laundries
- Whisks away steam and odours
- Helps prevent build up of mould, mildrew and fogging mirrors
- Centrifugal flow fan designed to be ducted to the outside using flexible aluminium duct, sold separately
- High-quality motor guaranteeing a longer lifespan, resistance to higher temperatures, and quieter operation
- Fitted with gravity-controlled draught stopper to protect against backdraft
- Exhaust fan only, requires ducting and external grille to complete installation
- Projection into ceiling: 190mm
- Protrusion from ceiling 26mm
- Wall/Ceiling cut-out size: 298mm
- Fascia Size: 372(DIA)mm
- Max airflow rate: 330m³/h
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001455462 | 410.0mmW x 372.0mmH x 410.0mmD | 2430.0 | 3850.0 |
Pallet | 48 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |