LMR16904KWE
Description
This patented energy efficient MR16 retrofit LED downlight has been designed as a DIY upgrade to existing MR16 halogen downlights. Compatible with all leading brands of transformers on the market, choose this simple and safe solution for a great light output and energy saving.
- Easy DIY replacement
- Low power consumption 9W
- IP44 Weatherproof
- Lifespan: 35,000h
- Cut-out-size: Ø70mm
- Beam angle: 85°
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001449331 | 120mmW x 100mmH x 120mmD | 305.0 | |
Inner Carton | 12 | 9321001455912 | |||
Outer Carton | 48 | 9321001455950 | |||
Pallet | 576 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity |