572735
Description
Hotel room power supply key card switch, available in the basic or in the RFID version (13.56 MHz frequency key card recognition).
- Arteor™ hotel equipment - BUS/SCS
- Operating temperature: (-10) – (+45) °C
- RFID key card frequency: 13.56 MHz
- Stand-by absorption: 5 mA
- Max. absorption: 6 mA
- Power supply from SCS BUS: 18-27 V a.c.
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245065727357 |
Inner Carton | 1 | 9321001476320 |
Outer Carton | 20 | 9321001476337 |
Documentation
Data Sheets & Others | |
Range Guide | |
Instruction Sheets | |
Declaration of Conformity |