e-catalogue 2024

D817SLIMTPDP

Digital timer 10A 2400W - NSW 7 day slimline twin pack 1min increment up to 16 ON/OFF settings per day battery back up double pole

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001455752

Description

This slim, clever timer can be used as a 7 day timer, 24 hour timer, or clock. The digital display is easier to read than analogue dials. Plus, the timer is quiet - no ticking sounds! Use it with festive lights, heaters, fans, heated towel rails, dryers, washing machines, coffee machines and other kitchen gadgets.

  • Slim design: Fit two timers side by side on one powerpoint.
  • Up to 16 different “ON” and “OFF” switches per day
  • Settings - 24 Hour, 7 Day, Weekday, Weekend and more
  • Advanced countdown and random modes
  • Rechargeable battery backup
  • Double pole
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001455752 131mmW x 235mmH x 75mmD
Inner Carton 6 9321001455806
Outer Carton 36 9321001455851
Pallet 576

Documentation

icon Instruction Sheets
icon Technical Documents
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.