e-catalogue 2024

D817/2DP

Digital timer 10A 2400W - NSW 7 day 1min increments up to 14 ON/OFF settings per day battery back up double pole

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001455714

Description

The 24/7 Programmable Digital Timer is designed to turn ON and OFF electrical devices such as lamps, seasonal lighting and heaters for a preset period of time through easy and accurate programming functions.

  • Program up to 14 ON and OFF switching times per day
  • The clock time can easily be changed from Standard Time to Daylight Saving Time and vice versa with a simple operation.
  • Home-safe mode randomly adjusts programmed start and finish times, enhancing home security with unpredictable lighting patterns when you're away
  • The manual override function enables you to manually switch lighting on and off while the program is active
  • LCD Screen for easy programming
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001455714 134.0mmW x 235.0mmH x 75.0mmD
Inner Carton 5 9321001455769
Outer Carton 40 9321001455813
Pallet 480

Documentation

icon Instruction Sheets
icon Technical Documents
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.