ED787U/32WE
Description
The Excel Life Dedicated Plate Unswitched Double Powerpoint has been designed to work hand-in-hand with a dedicated switch located nearby for easy control of your kitchen appliances such as ovens and stovetops. Its compact size ensures hassle-free installation in any setting. And with funnel-shaped terminals and super-hard deep screw heads, you can rely on fast and secure installation every time.
- Unswitched powerpoint
- Requires a dedicated switch located nearby for operation
- Rated 32A, 230-240V a.c.
- Internal safety shutters for extra safety
- 4 Corner fixing options making it a secure installation
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Retained terminal screws
- Colour: Gloss White
- Cut-out size: 96 x 56mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001456568 | 140.0mmW x 190.0mmH x 25.0mmD | 0.094 | 0.096 |
Inner Carton | 10 | 9321001456605 | 163.0mmW x 131.0mmH x 163.0mmD | 0.94 | 1.11 |
Outer Carton | 120 | 9321001456643 | 499.0mmW x 333.0mmH x 262.0mmD | 11.28 | 13.82 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |