e-catalogue 2024

574096

Arteor - Lighting Management sensor for managing several circuit - 180° switch sensor - PIR - 15m² - occupancy sensor - IP 41 - magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245065740967

Description

  • Arteor™ - lighting control and automation BUS/SCS sensors
  • Usage temperature: - 5°C to + 45°C
  • Storage temperature: - 20°C to + 70°C
  • Type of terminals: screw
  • IP 41
  • Impact resistance: IK04
  • Connection between the sensor and the controller: BUS/SCS cable
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245065740967
Outer Carton 30 3414971437630

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.