e-catalogue 2024

048877

Zigbee/KNX interface - False suspended ceiling installation - Allow communication between batteryless radio control units - range 18m

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414970544230

Description

  • KNX - Interface Zigbee/KNX
  • Ambient operating temperature: -5 to +45°C
  • Storage temperature: -25 to +70°C
  • Relative humidity (non-condensing): 5 to 93%
  • KNX BUS current consumption: 12 mA
  • KNX BUS power supply: 29 V=
  • Protection class: IP 20
  • Weight: 90 g
  • KNX connection via terminal block
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3414970544230
Outer Carton 10 3414970544247

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.