e-catalogue 2024

Description

HPM HLC range of load centres is available from 12 to 36 modules, in both Flush or Surface installations, for multi-dwelling units and houses. The HLC range includes earth and neutral bars that are tested to AS/NZS 61439.3

  • Earth and Neutral bars inlcuded
  • Adjustable DIN rail to allow mounting box to set at different depth.
  • Comply with AS/NZS 61439.3 / AS/NZS 3000
  • Rated operational voltage: 415V a.c.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001462378
Outer Carton 5 9321001462477
Pallet 80

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.