e-catalogue 2024

630SM01BL

HPM PIR 180° Surface Mount Movement Sensor Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001463665
Item Dimensions 120.0mmW x 52.0mmH x 80.0mmD

Description

HPM movement sensor manual override. Easy surface mount installation. It will detect a person within a 12m range. Very low power consumption, you can also adjust the light and the time when light on at the back of the device. Made from a durable material, this product is ideal for for hallways, walk-in wardrobes & garages.

  • Detection Method: Passive Infrared (PIR)
  • Detection / View Angle: 180°
  • Terminal Wiring Size: 1 x 2.5mm2 to 2 x 1.5mm2
  • Detection Range / Distance: 12m max (at ? 24°C)
  • Standby Power: < 1.0W
  • Lux Adjustment Range: 3 lux to 2000 lux
  • Time Adjustment Range (approx): 10 ± 3 sec to 15 ± 2 min
  • Weatherproof rating: IP44
  • Black UV resistant plastic
  • Horizontal adjustment 90°
  • Vertical adjustment 180°
  • Installation: surface mounting
  • 12 metre detection range
  • Built-in manual override functionality
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001463665 83.0mmW x 102.0mmH x 71.0mmD 160.0 170.0
Outer Carton 50 9321001463702 440.0mmW x 225.0mmH x 395.0mmD 8.0 10.3

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.