e-catalogue 2024

412163

Single Phase Split Core Current Transformer - for 50 x 80mm Bar - Transformation Ratio 800/5A

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414970593610

Description

Legrand offers complete solutions to meet energy efficiency needs. Current transformers (CTs) are used to convert high current values circulating in cables or busbars to current values permitted by measurement devices, usually 5 A.

  • Used with ammeters, electricity meters or multi-function measuring units
  • Current transformers (CT)
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414970593610
Inner Carton 1 135.0mmW x 68.0mmH x 170.0mmD 1.04
Outer Carton 1 298.0mmW x 206.0mmH x 398.0mmD 8.73

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.