630R02WE
Description
HPM Recessed 360° PIR Movement Sensor Ideal for hallways, walk-in wardrobes and garages. Perfect fo energy saving lighting management solution. Round shape design from durable material, and looks recessed on the wall or the ceiling. Ideal for residential or commercial applications.
- Input Voltage: 230-240V a.c. 50Hz
- Detection Range: Ø8m
- Fascia Size: Ø78mm
- Cut-Out Size: Ø65mm
- Recommended Mounting Height: > 2m ceiling amount
- Operating Temperature: -5°C/+45°C
- Ideal for hallways, walk-in wardrobes & garages
- Adjustable Lux Sensitivity: Daylight to dark
- Max Lighting Load: 1000W Resistive charge 250W Fluo/LEDs
- Time Delay: 10s to 10min (approx.)
- Manual Override: No
- Detection Angle: 360°
- Please note: This product does not require a minimum load to operate
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001456803 | 110.0mmW x 87.0mmH x 98.0mmD | 125.0 | |
Outer Carton | 24 | 9321001456841 | 370.0mmW x 305.0mmH x 270.0mmD | 3.56 | |
Pallet | 864 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |