574098
Description
- Arteor™ - lighting control and automation BUS/SCS sensors
- Presence sensor with 180° detection angle.
- Assembly type: wall flush mounted
- No-load power consumption: 20 mA
- Impact resistance: IK04
- Penetration by solid and liquid matter: IP20
- Usage temperature: - 5°C to + 45°C
- Storage temperature: - 20°C to + 70°C
- Type of terminals: screw
- Connection between the sensor and controller: BUS/SCS cable
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245065740981 |
Outer Carton | 30 | 3414971434257 |
Documentation
Data Sheets & Others | |
Brochures | |
Range Guide | |
Environmental Profile |