630R01WE
Description
HPM Recessed 360° PIR Movement Sensor Ideal for hallways, walk-in wardrobes and garages. Perfect fo energy saving lighting management solution. Round shape design from durable material, and looks recessed on the wall or the ceiling. Ideal for residential or commercial applications.
- Ideal for hallways, walk-in wardrobes & garages
- Passive Infrared Technology: sensitive to a person’s skin through emitted body radiation
- Installation: flush mounting
- Adjustable lux level: 3 to 2000 lux
- IP rating: IP20
- White UV resistant plastic : -10° to 40 °C
- Ø6 metre detection range
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001456797 | 83.0mmW x 102.0mmH x 71.0mmD | 160.0 | 200.0 |
Outer Carton | 50 | 9321001456834 | 440.0mmW x 225.0mmH x 395.0mmD | 8.0 | 10.3 |
Documentation
Instruction Sheets | |
Declaration of Conformity |