HLC12S
Description
HPM HLC range of load centres is available from 12 to 36 modules, in both Flush or Surface installations, for multi-dwelling units and houses. The HLC range includes earth and neutral bars that are tested to AS/NZS 61439.3
- Earth and Neutral bars inlcuded
- Adjustable DIN rail to allow mounting box to set at different depth.
- Comply with AS/NZS 61439.3 / AS/NZS 3000
- Rated operational voltage: 415V a.c.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001462309 | 205.0mmW x 100.0mmH x 260.0mmD | 1041.0 | |
Outer Carton | 10 | 9321001462408 | 365.0mmW x 435.0mmH x 520.0mmD | 10.41 | 10.8 |
Pallet | 240 |
Documentation
Instruction Sheets | |
Declaration of Conformity |