HLC18S
Description
HPM HLC range of load centres is available from 12 to 36 modules, in both Flush or Surface installations, for multi-dwelling units and houses. The HLC range includes earth and neutral bars that are tested to AS/NZS 61439.3
- Earth and Neutral bars inlcuded
- Adjustable DIN rail to allow mounting box to set at different depth.
- Comply with AS/NZS 61439.3 / AS/NZS 3000
- Rated operational voltage: 415V a.c.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001462316 | 225.0mmW x 100.0mmH x 270.0mmD | 1513.0 | |
Outer Carton | 10 | 9321001462415 | 380.0mmW x 470.0mmH x 540.0mmD | 15.13 | 15.5 |
Pallet | 120 |
Documentation
Instruction Sheets | |
Declaration of Conformity |