e-catalogue 2024

630S02WE

HPM PIR 360° Flush Mount Auto Movement Sensor White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001449263
Item Dimensions 90.0mmW x 52.0mmH x 90.0mmD

Description

HPM Motion Sensor 360°. Install the sensor to automatically activate the light when the garage door opens. Made from a durable material, it detect movement within 8m range. Very low power consumption, it is also very easy to install on surface mount.

  • Input Voltage: 230-240V a.c. 50Hz
  • Ø8 metre detection range
  • Fascia Size: Ø90mm
  • IP rating: IP20
  • Recommended Mounting Height: > 2m ceiling amount
  • Operating Temperature: -5°C/+45°C
  • Ideal for hallways, walk-in wardrobes & garages
  • Adjustable Lux Sensitivity: Daylight to dark
  • Max Lighting Load: 1000W Resistive charge 250W Fluo/LEDs
  • Time Delay: 10s to 10min (approx.)
  • Manual Override: No
  • Detection Angle: 360°
  • Please note: This product does not require a minimum load to operate
  • 3 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001449263
Outer Carton 24 9321001449270

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.