AR777USBENGMGN
Description
- Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
- Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
- Charging module installed in wall cavity ? Suitable for all commercial and residential
- Overload protection (USB circuit)
- Low standby power consumption 230V a.c. < 0.07W
- Internal safety shutters for extra safety (powerpoint)
- Conform to AS/NZS60950-1, AS/NZS4665, AS/NZS 3100
- Indoor use only
- Cut-out size: 100 x 60mm
- Plate dimensions: 127 x 92mm
- Plate thickness: 7mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001456216 |
Outer Carton | 12 | 9321001456360 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |