ECEL10HN2IDCAWE
Description
- High sensitivity 10mA tripping current
- Power Available LED
- More fixing options – 4 corners
- Does not trip in mains failure
- Available with Circuit ID option
- Marked accordingly to AS/NZS 3003-3011
- Chemical Resistant and Antimicrobial
- White, Blue (UPS), Red (Essential) colours available
- Cut-out size: 96 x 56mm
- Plate dimensions: 118 x 74mm
- Plate thickness: 10mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001456476 |
Inner Carton | 2 | 9321001456506 |
Outer Carton | 24 | 9321001456537 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Instruction Sheets | |
Technical Drawings | |
Declaration of Conformity |