e-catalogue 2024

630S01WE

PIR movement sensor - 12m range detection maximum - Auto mode only - White

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001456773
Item Dimensions 67.0mmW x 50.0mmH x 40.0mmD

Description

HPM movement sensor auto mode only. Easy surface mount installation. It will detect a person within a 12m range. Very low power consumption. Made from a durable material, this product is ideal for for hallways, walk-in wardrobes & garages.

  • Passive infared technology (PIR)
  • Ideally, the sensor should be mounted 1.8m to 2.5m above the area to be scanned
  • Always mount the sensor in a sheltered position, i.e. under the eaves of the house.
  • Ideal for hallways, walk-in wardrobes & garages
  • 12 metre range detection
  • Lux Adjustment Range 3 lux to 2000 lux
  • Weatherproof IP44
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001456773 78.0mmW x 71.0mmH x 61.0mmD 60.0 100.0
Outer Carton 50 9321001456810 415.0mmW x 160.0mmH x 340.0mmD 3.0 5.0
Pallet 1800

Documentation

icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.