630SM01WE
Description
HPM movement sensor manual override. Easy surface mount installation. It will detect a person within a 12m range. Very low power consumption, you can also adjust the light and the time when light on at the back of the device. Made from a durable material, this product is ideal for for hallways, walk-in wardrobes & garages.
- Detection Method: Passive Infrared (PIR)
- Detection / View Angle: 180°
- Terminal Wiring Size: 1 x 2.5mm2 to 2 x 1.5mm2
- Detection Range / Distance: 12m max (at ? 24°C)
- Standby Power: < 1.0W
- Lux Adjustment Range: 3 lux to 2000 lux
- Ideal for hallways, walk-in wardrobes & garages
- Weatherproof rating: IP44
- Black UV resistant plastic
- Horizontal adjustment 90°
- Vertical adjustment 180°
- Installation: surface mounting
- Detection range: 12m
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001456780 | 83.0mmW x 102.0mmH x 71.0mmD | 160.0 | 170.0 |
Outer Carton | 50 | 9321001456827 | 440.0mmW x 225.0mmH x 395.0mmD | 8.0 | 10.3 |
Pallet | 1800 |
Documentation
Instruction Sheets |