HLC12F
Description
HPM HLC range of load centres is available from 12 to 36 modules, in both Flush or Surface installations, for multi-dwelling units and houses. The HLC range includes earth and neutral bars that are tested to AS/NZS 61439.3
- Earth and Neutral bars inlcuded
- Adjustable DIN rail to allow mounting box to set at different depth.
- Comply with AS/NZS 61439.3 / AS/NZS 3000
- Rated operational voltage: 415V a.c.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001462347 | 310.0mmW x 95.0mmH x 255.0mmD | 875.0 | 1116.0 |
Outer Carton | 10 | 9321001462446 | 520.0mmW x 520.0mmH x 320.0mmD | 11.16 | 11.5 |
Pallet | 160 |
Documentation
Instruction Sheets | |
Declaration of Conformity |