DLI904KTILTWE
Description
The functional design and classic finish of the DLI adds a touch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 7W the DLI delivers maximum brightness with limited power consumption.
- Beam Angle: 85°
- Ceiling Cutout Size: Ø90mm
- Lumen Output: 760lm
- Colour Temperature (Nominal): 4000K (Cool White)
- 108lm / W
- Lifespan: 35,000 hours
- IP44 weatherproof, suitable for external, undercover installation
- 1m flex cord and plug for quick and easy installation
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001469391 | 301.0 | 319.0 | |
Outer Carton | 24 | 9321001469414 | 470.0mmW x 305.0mmH x 240.0mmD | 7.4 | 8.0 |
Documentation
Instruction Sheets | |
Photometry | |
Declaration of Conformity |