e-catalogue 2024

Description

The HPM VIVO LED Night Light is a permanent solution for adding unobtrusive light to a room or space where visibility is required. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste.

  • Suitable for studios, operation theaters and special access rooms
  • Customise VIVO LED night lights by placing stickers on the window
  • Choose between 2 levels of brightness: 0.2W or 1W
  • LED - low energy consumption
  • Oval fixing points making it easier to adjust when installing
  • 4 corner fixing options
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001466352 133mmW x 264mmH x 21mmD 99.0
Inner Carton 5 9321001467601 163mmW x 174mmH x 124mmD 0.59
Outer Carton 60 9321001468820 387mmW x 212mmH x 515mmD 8.34

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.