EV400PB3WE
Description
The HPM VIVO 350VA 3 Wire Push Button wall plate is perfect for those who want to have control over the light in their room. With programmable dimming options, you can adjust the light intensity to your liking. The LED indicator will help you identify the switch in the dark, and the soft start mode will allow you to adjust to the lighting as you enter the room. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste.
- Suitable for all loads including LED dimmable devices
- 3 Wire technology soft touch electronic push button
- Multi-way dimming option (Slave Dimmer Cat No. EM800SLAVE series)
- Programmable LED indicator
- Programmable Soft Start mode, Max/Min light levels
- Dimming level memory function
- Short circuit and overload protection
- Kickstart mode suitable for modern light sources
- Program parameters stored in a non-volatile memory
- Complies to Australian Standards AS/NZS 3100
- Oval 84mm fixing points - make it easier to straighten-up products at the last minute
- More fixing options - 4 corners
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 85.2 | |||
Inner Carton | 5 | 9321001467007 | 174.0mmW x 124.0mmH x 163.0mmD | 0.53 | |
Outer Carton | 60 | 9321001468240 | 272.0mmW x 515.0mmH x 387.0mmD | 7.51 |
Documentation
Data Sheets & Others | |
Brochures |