CFOLLEDWE
Description
Designed to retrofit onto HPM ceiling fans, these white and brushed finished light fittings with glass oyster diffusers are a stylish lighting option for any room.
- Frosted glass diffuser
- Stainless steel 304 housing, white finish
- Lifespan: 35,000hrs
- Efficacy: 74lm/W
- Beam angle: 120°
- Power Input: 8.5W
- Lumen output: 630lm
- 2 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001457329 |
Outer Carton | 12 | 9321001457343 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |