CDAR787MGN
Description
Legrand 10amp horizontal single powerpoint mechanism from Arteor range, to fits any Arteor 2 gang square, in 17 different coverplates. Timeless design, crafted and inpired by the most modern technologies , creating the impression the product is floating on the wall. Internal switching mechanism that gives ergonmy and esthetic. Square and strong design, with angular lines. Confortable to plug or unplug. Provides safety and connection of plugs with internal safety shutters.
- Single switched socket outlet
- 10 Amp, 240V a.c
- 3 modules
- Cut-out size: 100 x 60 mm
- Plate dimensions: 127 x 92mm
- Plate thickness: 7mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001474838 | 101mmW x 212mmH x 26mmD | 130.0 | |
Inner Carton | 5 | 163mmW x 131mmH x 163mmD | |||
Outer Carton | 24 | 9321001475200 |
Documentation
Brochures | |
Declaration of Conformity |