e-catalogue 2024

Description

The HPM VIVO 10Amp Architrave Switch is to add some style and convenience to your home. Whether you’re looking to replace an old switch or want to add some new life to an underused space, this switch is up for the job. Its easy installation means you can be up and running in no time.

  • 2 Gang
  • Architrave coverplate
  • Sleek & Square
  • Easy and Fast installation
  • Oval fixing points making it easier to adjust when installing
  • 4 corner fixing options
  • Ideal for architraves or narrow spaces
  • Supplied with 10A VIVOTM mechanism
  • Supplied with fixing screws
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465591 102.0mmW x 220.0mmH x 30.0mmD 125.0
Inner Carton 10 9321001466840 200.0mmW x 130.0mmH x 77.0mmD 1.35
Outer Carton 120 9321001468080 250.0mmW x 330.0mmH x 240.0mmD 17.399999

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.