e-catalogue 2024

EV777USB2IWE

HPM VIVO 10A Double Powerpoint with Integrated USB 2.4A Chargers White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001465294
Item Dimensions 119.0mmW x 85.0mmH x 40.0mmD

Description

The HPM VIVO Double Powerpoint with USB Charger is a great way to upgrade an old powerpoint, or add convenience to a new space. The compact footprint takes up minimal space, while the integrated USB charging ports allow you to charge one tablet or 2 smartphones at full speed, keeping your devices powered up and ready to go. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste.

  • Powerful USB 2.4A output
  • Ideal for kitchen or bedrooms
  • Sleek & Square
  • Easy and Fast installation
  • Oval fixing points making it easier to adjust when installing
  • 4 corner fixing options
  • Capable of charging 1 tablet or 2 smartphones simultaneously at their maximum capacity
  • Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
  • Suitable for installation in wall boxes
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Overload protection (USB circuit), Low standby power consumption < 0.07W
  • Internal safety shutters for extra safety (powerpoint)
  • Conform to AS/NZS60950-1, AS/NZS 4665, AS/NZS 3100
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465294 133.0mmW x 264.0mmH x 45.0mmD 152.0
Inner Carton 5 9321001466550 174.0mmW x 124.0mmH x 163.0mmD 0.86
Outer Carton 60 9321001467809 272.0mmW x 515.0mmH x 387.0mmD 11.52

Documentation

icon Data Sheets & Others
icon Brochures
icon Technical Documents
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.