RWL787/15MG
Description
The Aqua Weatherproof Single Surface Mount powerpoint is designed for those spaces where you want to maintain a modern look and have the convenience of being able to plug appliances in directly, such as water features or lighting.
- IP rating: IP53
- Operating temperature: 0° to 40°C
- Made with durable material
- Surface mounting
- Current rating: 15A
- Nominal input voltage: 240V a.c
- Enhanced terminals for ease of installation
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001483960 | 126.0mmW x 90.0mmH x 90.0mmD |
Outer Carton | 10 | 9321001484929 | 445.0mmW x 255.0mmH x 140.0mmD |
Pallet | 1000 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |