WL787/54LG
Description
With its contemporary design and ability to sustain the harsh Australian climate, Aqua Life is the best choice for outdoor switches and socket applications. Featuring a hardwearing exterior, this surface mount powerpoint is the most versatile solution offering ample wiring space and 25mm conduit knock-out entries.
- Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
- Clear cover with 45° opening to achieve higher IP54 protection against water and dust, when closed
- Enhanced terminals for ease of installation
- Tool assist groves help screwdrives or power tools find their way intuitively towards the terminal screws
- Featuring captive screws that are ergonomically angled with carburised steel and deep heads for greater grip
- Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
- Guided cable terminals, tapered like a funnel
- IP Rating: IP54
- Operating temperature: 0ºC to 40ºC
- Surface mount
- Current rating: 10A
- Nominal input voltage: 230-240V a.c
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001484127 | 126.0mmW x 90.0mmH x 90.0mmD |
Outer Carton | 10 | 9321001485087 | 445.0mmW x 255.0mmH x 105.0mmD |
Pallet | 1400 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |